IESNA:LM-63-2002
[TEST]P952470
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-760-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30077
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4691.5 4404.7 4155.8 3861.4 3567 3384.7 3320.1 3329.6 3384.7 3455
3783.6 4803.5 6459.8 8119.8 9798.9 11084.8 12220.6 13113.3 14026.9 14613.8
14657.5 13930.1 10680.2 9305.1 7741.9 5261.3 3259.3 2575.6 1730.3 911.7
455.9 345.7 220.3 129.2 51.3 0 0
4691.5 4444.5 4195.7 3903.2 3605 3420.8 3352.4 3346.7 3394.2 3458.8
3711.4 4596.5 6188.2 8053.4 9664 11003.1 12182.6 13202.6 14057.3 14735.4
14887.3 14287.1 11147.5 9540.6 8051.5 5597.5 3470.2 2672.4 1789.2 957.3
531.8 417.9 284.9 186.1 121.6 28.5 0
4691.5 4438.9 4205.2 3927.9 3637.3 3456.9 3380.9 3365.7 3396.1 3455
3620.2 4269.8 5633.6 7413.3 9139.8 10678.3 12072.5 13265.3 14309.9 15179.8
15498.9 15234.9 14241.6 11196.8 9390.5 6928.9 4347.7 3130.2 2277.4 1331.5
896.5 740.8 647.7 539.4 370.4 64.6 0
4691.5 4465.4 4241.3 4000.1 3739.9 3546.1 3460.7 3426.5 3437.9 3483.5
3565.1 3903.2 4807.3 6269.9 8009.7 9747.6 11459 13094.3 14556.8 15614.8
16256.8 16344.2 15869.3 15045 13696.4 11379.2 9291.8 7134.1 4782.6 2214.7
1124.4 740.8 560.3 370.4 146.3 0 0
4691.5 4474.9 4286.9 4083.7 3872.8 3711.4 3614.5 3576.5 3570.8 3606.9
3667.7 3793.1 4195.7 5101.7 6497.8 8154 10005.9 11914.8 13810.4 15404
16564.5 17191.3 17216 16758.2 16137.1 15288.1 14101 12055.4 8968.9 5417
2313.4 805.3 336.2 188 74.1 5.7 0
4691.5 4512.9 4345.8 4205.2 4053.3 3931.7 3865.2 3834.8 3831 3859.5
3914.6 3994.4 4161.5 4533.8 5291.7 6461.7 7992.6 9740 11567.2 13379.2
15103.9 16564.5 17671.8 18118.2 18161.9 18141 18163.8 17650.9 15284.3 10864.5
6059 2039.9 518.5 191.8 47.5 3.8 0
4691.5 4550.9 4423.7 4332.5 4260.3 4212.8 4203.3 4220.4 4254.6 4300.2
4368.6 4463.5 4587 4792.1 5134 5719 6628.8 7852 9231 10712.5
12323.2 13988.9 15611 17077.3 18372.7 19434.5 20545.6 21654.8 21633.9 18235.9
11324.1 4795.9 1249.8 353.3 106.4 7.6 0
4691.5 4602.2 4526.2 4482.5 4476.8 4503.4 4558.5 4653.5 4744.7 4854.8
5003 5153 5303.1 5506.3 5772.2 6184.4 6822.6 7719.1 8769.4 10009.7
11422.9 12836 14308 15709.8 17518 19379.4 21639.6 23765 24832.5 23556.1
18572.1 10129.4 2837.7 604 129.2 9.5 0
4691.5 4659.2 4632.6 4659.2 4714.3 4805.4 4921.3 5058 5187.2 5331.6
5489.2 5648.8 5817.8 6041.9 6336.3 6763.7 7356.3 8182.5 9210.1 10401
11838.8 13369.7 15075.4 16931.1 18942.5 21178.1 23537.1 25757.5 26900.9 25763.2
20277.8 9343.1 1984.9 514.7 106.4 9.5 0
4691.5 4657.3 4649.7 4683.9 4750.3 4856.7 4989.7 5118.8 5268.9 5407.5
5563.3 5715.2 5890 6098.9 6400.9 6835.9 7441.8 8269.9 9318.4 10604.2
12063 13662.2 15405.9 17341.3 19404.1 21673.8 24040.5 26156.4 27100.4 25463.1
19115.4 7779.9 1510 400.8 79.8 7.6 0
4691.5 4695.3 4725.7 4830.1 4957.4 5130.2 5339.2 5548.1 5755.1 5964.1
6167.3 6385.7 6619.3 6934.6 7394.3 7983.1 8704.9 9624.2 10725.8 11960.4
13278.6 14646.1 16123.8 17519.9 18800.1 19884.6 20724.1 20980.6 20046.1 17134.3
10993.6 3227 586.9 180.4 45.6 15.2 0
4691.5 4712.4 4769.3 4883.3 5046.7 5251.8 5477.8 5715.2 5948.9 6161.6
6368.6 6570 6784.6 7046.7 7360.1 7785.6 8351.6 9041 9814.1 10613.7
11422.9 12237.7 13027.8 13652.7 13979.4 13983.2 13685 13008.9 11618.5 9650.8
6262.3 2102.6 469.1 153.8 58.9 22.8 0
4691.5 4716.2 4786.4 4900.4 5069.4 5261.3 5464.5 5660.2 5825.4 5950.8
6022.9 6068.5 6083.7 6106.5 6152.1 6226.2 6423.7 6843.5 7375.3 7895.7
8235.7 8391.5 8361.1 7937.5 7006.8 5776 4410.4 2890.9 1682.9 907.9
486.2 214.6 89.3 36.1 13.3 1.9 0
4691.5 4727.6 4769.3 4849.1 4908 4940.3 4944.1 4868.1 4729.5 4492
4157.7 3739.9 3265 2786.4 2324.8 1893.7 1508.1 1247.9 1156.7 1145.3
1156.7 1149.1 1033.3 818.6 585 391.3 260.2 197.5 163.3 133
102.6 64.6 26.6 11.4 3.8 0 0
4691.5 4729.5 4720 4655.4 4516.7 4305.9 4019.1 3605 3063.7 2435
1848.1 1367.6 1020 835.7 769.2 756 746.5 735.1 716.1 695.2
662.9 592.6 488.1 379.9 292.5 231.7 184.2 144.4 112.1 83.6
55.1 26.6 11.4 3.8 0 0 0
4691.5 4702.9 4602.2 4359.1 3992.5 3515.8 2866.2 2153.9 1546.1 1122.5
898.4 801.5 742.7 693.3 649.6 613.5 594.5 573.6 554.6 535.6
505.2 452.1 383.7 311.5 245 195.6 157.6 121.6 91.2 62.7
32.3 15.2 5.7 0 0 0 0
4691.5 4668.7 4437 4030.5 3464.5 2761.7 1952.6 1335.3 997.2 881.3
824.3 771.1 704.7 624.9 543.2 474.8 423.6 400.8 416 438.8
438.8 412.2 364.7 303.9 239.3 189.9 148.2 115.9 85.5 57
36.1 15.2 5.7 0 0 0 0
4691.5 4655.4 4311.6 3734.2 2963 2051.3 1339.1 993.4 902.2 852.8
801.5 729.4 643.9 552.7 465.3 391.3 330.5 300.1 286.8 283
284.9 284.9 277.3 252.6 222.2 189.9 159.5 127.3 102.6 81.7
60.8 36.1 7.6 0 0 0 0
4691.5 4649.7 4209 3525.2 2609.7 1673.4 1099.7 936.4 885.1 837.6
773 689.5 598.3 505.2 425.5 359 317.2 294.4 279.2 265.9
252.6 241.2 231.7 220.3 205.1 184.2 157.6 133 114 93.1
68.4 41.8 7.6 0 0 0 0
4691.5 4626.9 4116 3337.2 2334.3 1428.3 1001 919.3 875.6 820.5
750.3 672.4 588.8 497.6 417.9 359 322.9 303.9 290.6 279.2
264 252.6 239.3 226 208.9 180.4 144.4 123.5 102.6 81.7
57 26.6 3.8 0 0 0 0
4691.5 4625 4087.5 3266.9 2222.3 1337.2 970.6 911.7 871.8 812.9
740.8 668.6 590.7 505.2 423.6 360.9 326.7 307.7 292.5 281.1
269.7 256.4 241.2 224.1 199.4 161.4 117.8 98.8 79.8 58.9
38 13.3 0 0 0 0 0
4691.5 4628.8 4070.4 3238.4 2174.8 1308.7 970.6 909.8 868 811
737 664.8 590.7 503.3 421.7 359 326.7 307.7 294.4 283
271.6 256.4 241.2 224.1 197.5 155.7 114 96.9 76 57
34.2 11.4 0 0 0 0 0
